(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Shape Open Catch C-107

Round Shape Open Catch C-107

Small size and space-saving without needing a handle for the door.

[Features]
· Compact and space saving.
· Does not require a handle for the door.

PDF

Part Number

Configured Part Number is shown.

C-107-W-1

 
Part Number
C-107-W-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 6.69

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Magnet type ( with a push function ) Magnet Type Category Round Adsorption Power(N) 11
Length L(mm) 58 Width W(mm) 17.5 Mounting Method Imposition
Mounting Hole Dia. D(mm) 3.1 Body Material ABS Resin Main Body Surface Treatment No
Backing Plate Material Cold rolled steel plate (SPCC) Backing Plate Surface Treatment Zinc Plating Chromate Treatment Magnet Material Ba-Ferrite (anisotropic)
Magnet Surface Treatment No Height H(mm) 34 Main Body Color Black
Product Code 22658

Please check the type/dimensions/specifications of the part C-107-W-1 in the Round Shape Open Catch C-107 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)