(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Lock C-560

Slit Lock C-560

[Features]
· One-touch operation for door closing.
· Coin or screwdriver is okay for opening the door.
· Easy installation greatly reduces working time.

PDF

Part Number

Configured Part Number is shown.

C-560

 
Part Number
C-560
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 28.72

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Catch Length L(mm) 40 Width W(mm) 24
Mounting Method Embedding Mounting Hole Dia. D(mm) 18 Operating Environment Standard
Body Material Polyamide Main Body Surface Treatment No Height H(mm) 42
Product Code 21250

Please check the type/dimensions/specifications of the part C-560 in the Slit Lock C-560 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)