(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless-Steel Roller Catch C-1052-B

Stainless-Steel Roller Catch C-1052-B

Small and made of stainless steel for excellent corrosion resistance.

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Small size.

PDF

Stainless-Steel Construction With Excellent Corrosion Resistance

C-1052-B external appearance

Materials: cold rolled stainless-steel plate (SUS304)
Surface finish: Main body; gloss barrel polishing, Base plate; mirror buff polishing
Accessories: screw set

Main body dimensional drawing

Main body dimensional drawing

Main body panel hole dimensions

Main body panel hole dimensions

Base plate dimensional drawing

Base plate dimensional drawing

Base plate panel hole dimensional drawing

Base plate panel hole dimensional drawing

Part Number
C-1052-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.18

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Catch Length L(mm) 62 Width W(mm) 22
Mounting Method Embedding Mounting Hole Dia. D(mm) 4.2 Operating Environment Anti-rust
Body Material Stainless Steel Plate Main Body Surface Treatment Gloss barrel polishing Height H(mm) 20
Product Code 23802

Please check the type/dimensions/specifications of the part C-1052-B in the Stainless-Steel Roller Catch C-1052-B series.

Frequently asked question (FAQ)

Question: Is it possible to use the product for an outside door?
Answer: The product is stainless steel and resistant to rust, but it may rust if used for many years and exposed to the weather.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)