(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Handle A-73

Part Number

Configured Part Number is shown.

A-73-2

 
Part Number
A-73-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 11.53

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Pitch P(mm) 105 Main Body Material Brass Plate Height H(mm) 12
Main Body Type Special Forms Mounting Method Round hole Main Body, Surface Treatment Chrome Plating
Additional Function Folding type W(mm) 23 Product CD 00201

Please check the type/dimensions/specifications of the part A-73-2 in the Handle A-73 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)