(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Hinge for Installation in Bus Interiors B-807

Long Hinge for Installation in Bus Interiors B-807

[Product Information]
· Body type: Flat hinge
· Flat hinge type: Long hinge
· Length L (mm): 1200
· Material: Brass plate
· Width W (mm): 30
· Plate thickness t (mm): 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-807-BRONZE
B-807-GOLD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Product Code

SGD 55.61

1 Piece(s) 4 Day(s) or more Bronze11671

SGD 39.74

1 Piece(s) 4 Day(s) or more Gold11672

Loading...

  1. 1

Basic Information

Length L(mm) 1200 Flat Hinge Type Aluminum Long Hinges Width W(mm) 30
Material Brass Plate Main Body Type Flat Hinges Plate Thickness t(mm) 1
Shaft Diameter φD(mm) 2.5 Mounting Hole No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)