(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Square Back Hinge for Heavy-Duty Use B-1113

Stainless Steel Square Back Hinge for Heavy-Duty Use B-1113

[Features]
·Feathers of any size can be welded to the collar on the door side.
[Applications]
·Distribution boards, cubicles, control boards.

PDF

Part Number

Configured Part Number is shown.

B-1113-3

 
Part Number
B-1113-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 18.59

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Length L(mm) 82 Material Stainless Steel Plate (SUS304)
Surface Finish Barrel Grinding Width W(mm) 28 Plate Thickness t(mm) 3
Shaft Diameter φD(mm) 6 Mounting Hole No Product Code 10740

Please check the type/dimensions/specifications of the part B-1113-3 in the Stainless Steel Square Back Hinge for Heavy-Duty Use B-1113 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)