(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Safe Wall Hinge B-1147

Stainless Steel Safe Wall Hinge B-1147

[Features]
· Made of stainless steel, corrosion resistant.
·Since the mounting holes are oblong holes, it can be adjusted up, down, left and right.
·It has 5 ribs to increase strength.
[Applications]
·Switchboards, measuring equipment, communication equipment.

PDF

Part Number

Configured Part Number is shown.

B-1147

 
Part Number
B-1147
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 20.35

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Length L(mm) 100 Material Stainless Steel Plate (SUS304)
Surface Finish Barrel Grinding Width W(mm) 79 Plate Thickness t(mm) 2
Shaft Diameter φD(mm) 4 Mounting Hole Through Hole Product Code 11539

Please check the type/dimensions/specifications of the part B-1147 in the Stainless Steel Safe Wall Hinge B-1147 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)