(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super Clean Hinge (B214 / Aluminum)

Super Clean Hinge (B214 / Aluminum)

Uses thrust bearing in shaft part. Generation of metal powder due to wear and tear can be reduced.

PDF

Anodizing Treatment Provides Excellent Corrosion Resistance

B-214-0, B-214-4, B-214-7 external appearance

B-214-0, B-214-4, B-214-7 external appearance

B-214-0 dimensional drawing

B-214-0 dimensional drawing

B-214-3 to 7 dimensional drawing

B-214-3 to 7 dimensional drawing

Product No.LWt1t2P1P2P3øD1øD2MN(α°)Product Mass (g)
B-214-01021003627.3618015658320°120
B-214-310060122638-124.5290°70
B-214-465502.5923309346280°29
B-214-55030422
B-214-740322422313.5
Part Number
B-214-0
B-214-3
B-214-4
B-214-5
B-214-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code

SGD 95.28

1 Piece(s) 4 Day(s) or more 101021003613112

SGD 89.11

1 Piece(s) 4 Day(s) or more 101006034.513113

SGD 75.00

1 Piece(s) Same day 1065502.5313114

SGD 74.12

1 Piece(s) Same day 1050502.5313115

SGD 71.48

1 Piece(s) Same day 1040322.5313116

Loading...

  1. 1
 

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Material Aluminum Alloy
Surface Finish Alumite Treatment Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)