(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

L-Shaped Back Hinge Type 5 B-549

L-Shaped Back Hinge Type 5 B-549

Same size also available in stainless steel. Refer to B-1549

PDF

Part Number

Configured Part Number is shown.

B-549

 
Part Number
B-549
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.04

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Length L(mm) 80 Width W(mm) 20 Material Cold rolled steel plate (SPCC)
Main Body Type Back hinge / hidden hinge Surface Finish Zinc Plating Chromate Treatment Plate Thickness t(mm) 3.2
Shaft Diameter φD(mm) 6 Mounting Hole No Product Code 10500

Please check the type/dimensions/specifications of the part B-549 in the L-Shaped Back Hinge Type 5 B-549 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)