Temperature Regulating Valve, OB-3 Series

Temperature Regulating Valve, OB-3 Series

[Features]
• Union type connection screw.
• Tools for tuning are not required because the product includes a tuning handle and adjusting is easy.
• The multiple-valve structure permits higher pass through flow rates compared to when there is only one valve.
• The valve rod uses a special gland gasket to ensure excellent valve opening/closing accuracy.
• The OB to 3G type is an external pressurized type bellows, so the product has superior heat resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OB-3-25A

Part Number
OB-3-25A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
Quote 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water Thermostatic Valve Model Direct operation type and for cooling
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 180 Connection Type Equal Dia. Connection
Maximum Applicable Pressure Data 0.7 Material (Valve Body / Valve Seat) Phosphor Bronze

Please check the type/dimensions/specifications of the part OB-3-25A in the Temperature Regulating Valve, OB-3 Series series.

Similar Part Numbers

Part Number
OB-3-15A
OB-3-20A
OB-3-32A
OB-3-40A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
Quote 1/2B(15A)1/2B(15A)
Quote 3/4B(20A)3/4B(20A)
Quote 1 1/4B(32A)1 1/4B(32A)
Quote 1 1/2B(40A)1 1/2B(40A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)