Temperature Regulating Valve, OB-30/OB-30U Series

Temperature Regulating Valve, OB-30/OB-30U Series

The univalve has a balanced bellows structure that allows you to keep the temperature stable. The valve is made of stainless steel and fluororesin, which ensures excellent durability and high sealing performance.

[Features]
• Uses colored handles; red for heating and blue for cooling.
• Allows you to know the application with a glance.
• The valve is made of stainless steel and fluororesin, which ensures excellent durability and high sealing performance.
· The univalve has a balanced bellows structure that allows you to keep the temperature stable, regardless of input pressure fluctuations.
• The temperature specification is easy to change as the body and sensor units can be easily mounted and removed.
• As it has a large temperature adjustment range, it can be used in a wide range of applications.
• Any sensor size (15–25A) can be used, regardless of whether it is for heating or cooling, meaning that you only need to consider the temperature adjustment range when choosing.
• Easy initial temperature setting via the handle.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OB-30-25A
OB-30U-25A
Part NumberVolume DiscountDays to ShipSupply Side, Screw Connection Types Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side, Thread Connection Type Control Side Naminal Pipe Threads B name (A name)
Quote Rc1B(25A)Rc1B(25A)
Quote -1B(25A)-1B(25A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Temperature regulating valves Applicable Fluid Water / Steam Thermostatic Valve Model Direct Operation for Heating
Max. Applicable Pressure(MPa) 1.01~2 Max. Fluid Temperature(℃) 185 Connection Type Equal Dia. Connection
Maximum Applicable Pressure Data 1.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)