• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Primary Pressure Regulating Valve, GPR-2000 Series

Primary Pressure Regulating Valve, GPR-2000 Series

[Features]
· Large capacity for excellent performance.
· The valve body is spherical, which ensures excellent sealing performance. Stainless steel is used in the valve body and the valve washer to provide a superior corrosion resistance.
· Adjustable to a wide range of pressures.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GPR-2000-RC-25A

Part Number
GPR-2000-RC-25A
Part NumberVolume DiscountDays to ShipMax. Applicable Pressure
(MPa)
Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side, Thread Connection Type Control Side, Flange Connection Type Control Side Naminal Pipe Threads B name (A name) Control Side Nominal The Pipe Flange B name(A name) Maximum Applicable Pressure Data Primary Pressure
(MPa)
Quote 1.01~2Rc-1B(25A)-Rc-1B(25A)-1.41.0~1.4

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Primary Pressure Regulating Valve Applicable Fluid Steam Max. Fluid Temperature(℃) 220
Connection Type Equal Dia. Connection

Please check the type/dimensions/specifications of the part GPR-2000-RC-25A in the Primary Pressure Regulating Valve, GPR-2000 Series series.

Similar Part Numbers

Part Number
GPR-2000-FF-25A
GPR-2000-FF-32A
GPR-2000-FF-40A
GPR-2000-RC-32A
GPR-2000-RC-40A
GPR-2000-RC-50A
Part NumberVolume DiscountDays to ShipMax. Applicable Pressure
(MPa)
Supply Side, Screw Connection Types Supply Side, Flange Connection Types Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side, Thread Connection Type Control Side, Flange Connection Type Control Side Naminal Pipe Threads B name (A name) Control Side Nominal The Pipe Flange B name(A name) Maximum Applicable Pressure Data Primary Pressure
(MPa)
Quote 0.11~1-JIS 10K Flange-1B(25A)-JIS 10K Flange-1B(25A)10.1~1.0
Quote 0.11~1-JIS 10K Flange-1 1/4B(32A)-JIS 10K Flange-1 1/4B(32A)10.1~1.0
Quote 0.11~1-JIS 10K Flange-1 1/2B(40A)-JIS 10K Flange-1 1/2B(40A)10.1~1.0
Quote 1.01~2Rc-1 1/4B(32A)-Rc-1 1/4B(32A)-1.41.0~1.4
Quote 1.01~2Rc-1 1/2B(40A)-Rc-1 1/2B(40A)-1.41.0~1.4
Quote 1.01~2Rc-2B(50A)-Rc-2B(50A)-1.41.0~1.4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)