(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safety Relief Valve, AL-31/AL-31H Series

Safety Relief Valve, AL-31/AL-31H Series

[Features]
・ As it is made of entirely stainless steel, it has excellent corrosion resistance and durability particularly
・ AL-31H can handle set pressure up to MAX 2.0 MPa

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AL-31-15AX20A
AL-31-20AX25A
AL-31-25AX32A
AL-31-40AX50A
AL-31-50AX65A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)

SGD 1,945.98

1 Piece(s) 8 Day(s) or more 1/2B(15A)3/4B(20A)

SGD 2,051.95

1 Piece(s) 11 Day(s) or more 3/4B(20A)1B(25A)

SGD 2,745.58

1 Piece(s) 8 Day(s) or more 1B(25A)1 1/4B(32A)

SGD 3,795.65

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)2B(50A)

SGD 4,922.79

1 Piece(s) 8 Day(s) or more 2B(50A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Safe Valve Applicable Fluid Water / Steam / Air / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 220 Connection Type Different Diameter Connection Supply Side, Flange Connection Types JIS 10K Flange
Control Side, Flange Connection Type JIS 10K Flange Maximum Applicable Pressure Data 1 Primary Pressure(MPa) 0.05~1.0
Material (Valve Body / Valve Seat) Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)