(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Vent, 22-AV Series

Air Vent, 22-AV Series

[Features]
・ It has wider operating pressure range and more discharge than conventional products
・ Compact and lightweight design for easy installation
・ Due to the adoption of the free floating lever system, there is no wear of the lever part, and since hardened chrome steel is used for the valve body and valve seat, it has excellent durability
・ The valve body has a ball shape and excellent sealing properties
・ It can be used even if the specific gravity of the fluid is light

PDF

Japanese Only

Part Number

Configured Part Number is shown.

22-AV-42-20A

Part Number
22-AV-42-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,663.73

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 4.01~5
Max. Fluid Temperature(℃) 260 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/4B(20A) Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/4B(20A)
Maximum Applicable Pressure Data 4.2 Material (Valve Body / Valve Seat) Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)