• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Air Vent, 13-AV Series

Air Vent, 13-AV Series

Operates at a wide range of pressures and with greater output flow. The free-floating lever is less prone to wear. The valve body and valve seat made of quenched chrome steel for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

13-AV-40-25A

Part Number
13-AV-40-25A
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 3.01~4
Max. Fluid Temperature(℃) 260 Connection Type Equal Dia. Connection Supply Side, Screw Connection Types Rc
Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1B(25A) Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 1B(25A)
Maximum Applicable Pressure Data 4.0 Material (Valve Body / Valve Seat) Stainless Steel

Please check the type/dimensions/specifications of the part 13-AV-40-25A in the Air Vent, 13-AV Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)