Straight Strainer, ST-10 Series

Straight Strainer, ST-10 Series

[Features]
• Screen can be replaced without tools.
• Highly compact body with screen installed in the direction coaxial to fluid flow.
• Electrodeposition coating confers excellent corrosion resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ST-10-250A

Part Number
ST-10-250A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
8 Day(s) or more 10B(250A)10B(250A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Others Shape Straight Type Material Spherical Graphite Cast Iron
Supply Side, Connection Type Flange Control Side, Connection Type Flange Maximum Pressure(MPa) 1.0
Maximum Temperature(℃) 80 Strainer Screen(Mesh) 60 Connection flange JIS 10K FF flange

Please check the type/dimensions/specifications of the part ST-10-250A in the Straight Strainer, ST-10 Series series.

Similar Part Numbers

Part Number
ST-10-125A
ST-10-150A
ST-10-200A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
8 Day(s) or more 5B(125A)5B(125A)
8 Day(s) or more 6B(150A)6B(150A)
8 Day(s) or more 8B(200A)8B(200A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)