• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Cone-Shaped Strainer ST-1-10 Series

Cone-Shaped Strainer ST-1-10 Series

[Features]
• Used for flushing during operation startup.
• A simple strainer attached between flanges of short pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ST-1-10-25A
ST-1-10-32A
ST-1-10-40A
ST-1-10-50A
ST-1-10-65A
ST-1-10-80A
ST-1-10-100A
ST-1-10-125A
ST-1-10-150A
ST-1-10-200A
ST-1-10-250A
ST-1-10-300A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
43 Day(s) or more 1B(25A)1B(25A)
43 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
43 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
43 Day(s) or more 2B(50A)2B(50A)
43 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
43 Day(s) or more 3B(80A)3B(80A)
43 Day(s) or more 4B(100A)4B(100A)
43 Day(s) or more 5B(125A)5B(125A)
43 Day(s) or more 6B(150A)6B(150A)
Quote 8B(200A)8B(200A)
Quote 10B(250A)10B(250A)
Quote 12B(300A)12B(300A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Others Shape Cone Shape Material Stainless Steel
Supply Side, Connection Type Flange Control Side, Connection Type Flange Maximum Pressure(MPa) 1.0
Maximum Temperature(℃) 220 Strainer Screen(Mesh) 80

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)