• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Y-Shaped Strainer, SY-13/SY-13SS Series

Y-Shaped Strainer, SY-13/SY-13SS Series

[Features]
· Y type strainer made for large diameter applications.
· SY-13SS is made of stainless steel.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY-13-250A

Part Number
SY-13-250A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
Quote 10B(250A)10B(250A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Others Shape Y Shaped Material Carbon Steel Tube for Pressure Service And Rolled Steel for General Structure
Supply Side, Connection Type Flange Control Side, Connection Type Flange Maximum Pressure(MPa) 1.0
Maximum Temperature(℃) 220 Strainer Screen(Mesh) 40 Connection flange JIS 10K FF flange

Please check the type/dimensions/specifications of the part SY-13-250A in the Y-Shaped Strainer, SY-13/SY-13SS Series series.

Similar Part Numbers

Part Number
SY-13-200A
SY-13-300A
SY-13-350A
SY-13-400A
SY-13-450A
SY-13-500A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
Quote 8B(200A)8B(200A)
Quote 12B(300A)12B(300A)
Quote 14B(350A)14B(350A)
Quote 16B(400A)16B(400A)
Quote 18B(450A)18B(450A)
Quote 20B(500A)20B(500A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)