Y-Strainers, SY-10-30 Series

Y-Strainers, SY-10-30 Series

A high flow-rate maritime type product with a larger filtration surface. Allows for a reduction in flow rate caused by clogging. The standard specification screen is stainless steel with a size 80 mesh.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY-10-30-250A

Part Number
SY-10-30-250A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
Quote 10B(250A)10B(250A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Others Shape Y Shaped Material Carbon Steel Casting Steel
Supply Side, Connection Type Flange Control Side, Connection Type Flange Maximum Pressure(MPa) 3.0
Maximum Temperature(℃) 260 Strainer Screen(Mesh) 80 Connection flange JIS 30K RF flange

Please check the type/dimensions/specifications of the part SY-10-30-250A in the Y-Strainers, SY-10-30 Series series.

Similar Part Numbers

Part Number
SY-10-30-15A
SY-10-30-200A
SY-10-30-20A
SY-10-30-25A
SY-10-30-32A
SY-10-30-40A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
Quote 1/2B(15A)1/2B(15A)
Quote 8B(200A)8B(200A)
Quote 3/4B(20A)3/4B(20A)
Quote 1B(25A)1B(25A)
Quote 1 1/4B(32A)1 1/4B(32A)
Quote 1 1/2B(40A)1 1/2B(40A)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)