• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

W Type (Double-Entry) Strainer SW-10 Series

W Type (Double-Entry) Strainer SW-10 Series

The left/right switching operation enables the screen to be cleaned without stopping fluid filtration. It has adopted a cock-raising mechanism, allowing smooth handle operation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SW-10-FCD-20A
SW-10-FCD-25A
SW-10-FCD-32A
SW-10-FCD-40A
SW-10-FCD-50A
SW-10-FCD-65A
SW-10-FCD-80A
SW-10-FCD-100A
SW-10-SCS-20A
SW-10-SCS-25A
SW-10-SCS-32A
SW-10-SCS-40A
SW-10-SCS-50A
SW-10-SCS-65A
SW-10-SCS-80A
SW-10-SCS-100A
Part NumberVolume DiscountDays to ShipMaterial Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
8 Day(s) or more [Cast Iron] FCD4503/4B(20A)3/4B(20A)
8 Day(s) or more [Cast Iron] FCD4501B(25A)1B(25A)
8 Day(s) or more [Cast Iron] FCD4501 1/4B(32A)1 1/4B(32A)
8 Day(s) or more [Cast Iron] FCD4501 1/2B(40A)1 1/2B(40A)
8 Day(s) or more [Cast Iron] FCD4502B(50A)2B(50A)
8 Day(s) or more [Cast Iron] FCD4502 1/2B(65A)2 1/2B(65A)
8 Day(s) or more [Cast Iron] FCD4503B(80A)3B(80A)
8 Day(s) or more [Cast Iron] FCD4504B(100A)4B(100A)
8 Day(s) or more [Stainless Steel] SCS3/4B(20A)3/4B(20A)
8 Day(s) or more [Stainless Steel] SCS1B(25A)1B(25A)
8 Day(s) or more [Stainless Steel] SCS1 1/4B(32A)1 1/4B(32A)
8 Day(s) or more [Stainless Steel] SCS1 1/2B(40A)1 1/2B(40A)
8 Day(s) or more [Stainless Steel] SCS2B(50A)2B(50A)
8 Day(s) or more [Stainless Steel] SCS2 1/2B(65A)2 1/2B(65A)
8 Day(s) or more [Stainless Steel] SCS3B(80A)3B(80A)
8 Day(s) or more [Stainless Steel] SCS4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Others Shape W Shaped Supply Side, Connection Type Flange
Control Side, Connection Type Flange Maximum Pressure(MPa) 1.0 Maximum Temperature(℃) 80
Strainer Screen(Mesh) 60 Connection flange JIS 10K FF flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)