• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

U-Shaped Strainer SU-55F Series

U-Shaped Strainer SU-55F Series

[Features]
▪ Uses a vertical structure.
▪ O-ring is used to seal the cap, which makes the removal of cap and cleaning of the screen easy.
▪ Since it is made of bronze, there is no worry about water containing rust. Product has superior corrosion resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SU-55F-15A

Part Number
SU-55F-15A
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape U Shaped Material Bronze
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Maximum Pressure(MPa) 1.2 Maximum Temperature(℃) 60
Strainer Screen(Mesh) 60

Please check the type/dimensions/specifications of the part SU-55F-15A in the U-Shaped Strainer SU-55F Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)