• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

U-Strainers, SU-50S Series

U-Strainers, SU-50S Series

A significantly downsized, lightweight U-Strainer. Utilizes a quick-opening type lid for easy disassembly and cleaning.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SU-50S-65A
SU-50S-80A
SU-50S-100A
Part NumberVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
8 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
8 Day(s) or more 3B(80A)3B(80A)
8 Day(s) or more 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Others Shape U Shaped Material Spherical Graphite Cast Iron
Supply Side, Connection Type Flange Control Side, Connection Type Flange Maximum Pressure(MPa) 1.0
Maximum Temperature(℃) 80 Strainer Screen(Mesh) 60 Connection flange JIS 10K FF flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)