(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compressor, Portable (Engine-Driven Package) Diesel Engine APET-37DY

Compressor, Portable (Engine-Driven Package) Diesel Engine APET-37DY

Soundproof/vibration proof configuration making it safe for nighttime work, light, compact design, portable, silent compressor, convenient to carry to work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

APET-37DY

Part Number
APET-37DY
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10,879.52

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Package Compressor Motor Rated Horsepower Output Range(PS) 5~Less than 10 Motor Rated Output(kW{PS}) 3.7{5}
Lubrication Method Oil Supply Type Control Pressure(MPa) 0.98 Discharge Air Amount(L/min) 400~Less than 500
Noise Emission Value(dB) 67 Compression Method Reciprocating type Discharge Air Amount(L/min) 440
Air tank volume(L) 8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)