(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compressor, Portable (Engine-Driven Package) APET37DY140-2

Compressor, Portable (Engine-Driven Package) APET37DY140-2

Sound insulation and anti-vibration structure, safe for use in residential areas also. 1.37MPa {14kgf/ cm²} medium pressure dedicated compressor.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

APET37DY140-2

Part Number
APET37DY140-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13,296.97

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Package Compressor Motor Rated Horsepower Output Range(PS) 5~Less than 10 Motor Rated Output(kW{PS}) 3.7{5}
Lubrication Method Oil Supply Type Control Pressure(MPa) 1.37 Discharge Air Amount(L/min) 300~Less than 400
Noise Emission Value(dB) 67 Compression Method Reciprocating type Discharge Air Amount(L/min) 360
Air tank volume(L) 8 + +160 (Sub-Tank) External Dimension(mm) 1371x730x1217

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)