(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compressor, Portable (Engine-Driven) GE-33CS (Part Numbers)

Compressor, Portable (Engine-Driven) GE-33CS

Portable engine drive compressor, suitable for outdoor work where there is no electricity, ideal to carry on business trips. Engine-driven.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GE-33CS

Part Number
GE-33CS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4,512.55

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type General Compressor Motor Rated Horsepower Output Range(PS) 2~Less than 5 Motor Rated Output(kW{PS}) 3.3{4.5}
Lubrication Method Oil Supply Type Control Pressure(MPa) 0.69 Discharge Air Amount(L/min) 400~Less than 500
Compression Method Reciprocating type Discharge Air Amount(L/min) 450

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)