(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Basic Compressor, Medium Pressure Two-Stage Compressor BTH-37

Basic Compressor, Medium Pressure Two-Stage Compressor BTH-37

Two-stage basic compressor has a good cooling effect, and an outstanding compressed air deposition efficiency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BTH-37

Part Number
BTH-37
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2,406.98

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Compressor Body Motor Rated Horsepower Output Range(PS) 5~Less than 10 Motor Rated Output(kW{PS}) 3.7{5}
Lubrication Method Oil Supply Type Control Pressure(MPa) 1.37 Discharge Air Amount(L/min) 300~Less than 400
Discharge Air Amount(L/min) 380

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)