(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compressor, Medium Pressure Two-Stage Compressor BTH-22

Compressor, Medium Pressure Two-Stage Compressor BTH-22

Two-stage basic compressor has a good cooling effect, and an outstanding compressed air deposition efficiency.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BTH-22

Part Number
BTH-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2,134.87

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Compressor Body Motor Rated Horsepower Output Range(PS) 2~Less than 5 Motor Rated Output(kW{PS}) 2.2{3}
Lubrication Method Oil Supply Type Control Pressure(MPa) 1.37 Discharge Air Amount(L/min) 200~Less than 300
Discharge Air Amount(L/min) 215

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)