(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Basic Compressor, Single-Stage Compressor GNO-1C

Basic Compressor, Single-Stage Compressor GNO-1C

The single-stage basic compressor can be incorporated in various machines or for stationary type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GNO-1C

Part Number
GNO-1C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 805.81

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Compressor Body Motor Rated Horsepower Output Range(PS) 1~Less than 2 Motor Rated Output(kW{PS}) 0.75{1}
Lubrication Method Oil Supply Type Control Pressure(MPa) 0.98 Discharge Air Amount(L/min) 10~Less than 100
Drive Control Method Connection Discharge Air Amount(L/min) 80 Product Type GN-08D

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)