(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drain Cleaner

Drain Cleaner

Simple structure with no power supply and excellent cost-effectiveness. Condensate processing cost is significantly reduced.
[Features]
・ It is compatible with electronic automatic drain trap
・ Since the power supply is not used, the running cost is only the adsorbent cost
・ It also can be used with 500 mg/L emulsion (emulsified oil)
・ It realized space saving with simple structure
・ It uses a special adsorbent ()
・ "Beautiful and rustproof" body is all stainless steel
・ It is easy to mount and install, and can connect with single-action joint

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MDC-11A
MDC-22A
MDC-37A
MDC-75A
MDC-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Ability of Processing
(L/H)

SGD 1,547.15

1 Piece(s) 14 Day(s) or more 2

SGD 2,386.04

1 Piece(s) 14 Day(s) or more 5

SGD 3,453.48

1 Piece(s) 14 Day(s) or more 9

SGD 5,040.00

1 Piece(s) 14 Day(s) or more 18

SGD 9,376.74

1 Piece(s) 14 Day(s) or more 36

Loading...

  1. 1

Basic Information

Type Drain Treater Drain Water Treatment Device Type Drain Treater + Discharge Apparatus Drain Discharge Automatic ejection

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)