(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Handle Automatic Spray Gun Dedicated Long Handle Automatic Spray Gun with Built-in Air Valve for Interior Surfaces FA110-PX

Long Handle Automatic Spray Gun Dedicated Long Handle Automatic Spray Gun with Built-in Air Valve for Interior Surfaces FA110-PX

A long handle automatic spray gun with built-in air valve.

[Features]
· For the variable head angle type, loosen the base nut to align the head in the radial direction (360°). Loosen the tip bolt to point it in the lengthways direction ( from 90° to -90°).
· The pattern type can be remotely operated (the FA type is optional).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FA110-PX11L-500

 
Part Number
FA110-PX11L-500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 830.51

1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Object Size Small Accessory Required Number of Solenoid Valves 3-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Diameter of Paint Nozzle(mm) 1.5 The amount of air(L/min) 70 Air cap type -
Paint Nozzle Type F110 Head angle Pipe length(mm) 500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)