(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Multi-Purpose Spray Gun HS2YA-G

Part Number

Configured Part Number is shown.

 
Part Number
HS2YA-G30
HS2YA-G30(C)
HS2YA-G40
HS2YA-G40(C)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNozzle Dia. [Category]
(mm)
Specifications Detail of Nozzle Dia.
(mm)

SGD 298.45

1 Piece(s) 9 Day(s) or more ~3No cup      3.0

SGD 428.23

1 Piece(s) 9 Day(s) or more ~3With cup              3.0

SGD 298.45

1 Piece(s) 9 Day(s) or more ~4No cup      4.0

SGD 428.23

1 Piece(s) 9 Day(s) or more ~4With cup              4.0

Loading...

  1. 1

Basic Information

Spray Gun Type Main Body of Spray Gun Supply Method Gravity Type Spraying Air Pressure [Category](MPa) ~0.3
Air Usage Amount [Category](ℓ/min) ~300 The diameter of air inlet G1/4 Spraying Air Pressure Details(MPa) 0.29
The details of amount of air(ℓ/min) 225

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)