(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SWP Fluororesin PFA Tube Straight (Inch Size)

SWP Fluororesin PFA Tube Straight (Inch Size)

Tube made from fluororesin (PFA) with excellent chemical resistance and heat resistance.* Straight type

[Features]
▪ NSP is a tube in which a thermofusion type fluororesin (PFA) is pressed in.
· Pre-folded type and thick type are also available on demand.
▪ Superior in terms of purity, chemical proofing and heat resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SWP-19.05X15.88-3

Part Number
SWP-19.05X15.88-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 160.86

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No O.D.(Ø) 19.05
O.D. [Distinction] ~20 I.D.(Ø) 15.88 Material Fluororesin
I.D. [Distinction] ~20 Applicable Fluid Water / Air / Chemical / General Hydraulic Oil / Heat-transfer Oil Operating Environment Standard / Heat resistant
Color Translucent Material, Fluororesin PFA Minimum Bending Radius(mm) 192
SWP cut length(m) 3 (Reference) maximum operating temperature(℃) 260

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)