• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

10 K Type - Cast Iron Y Shaped Strainer

10 K Type - Cast Iron Y Shaped Strainer

A cast iron Y-shaped strainer made from FC200 body material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10-FTF-250A
10-FTF-CN-250A
Part NumberVolume DiscountDays to ShipApplicable Fluid Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Max. Operating Pressure
(MPa)
Specifications
Quote Water / Air / Oil / Steam10B(250A)10B(250A)1.4Seat Only, Air Bleeding Nipple is Optional.
Quote Water / Air / Oil10B(250A)10B(250A)1.2Nylon Lining with Air Bleeding Nipple

Loading...

  1. 1

Basic Information

Shape Y Shaped Nominal Pressure 10K Material FC200
Supply Side, Connection Type Flange Control Side, Connection Type Flange Details of Maximum Allowable Pressure (Steady flow of 0~120℃ )(MPa) 1.4
Details of Maximum Allowable Pressure (Oil, Pulsating Water Flow, and Air at 0 to 120°C)(MPa) 1.0 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)