10K/150 Type, 300/20K Type - Flange Type Cast Steel Y Shaped Strainer

Part Number

Configured Part Number is shown.

 
Part Number
10-STF-15A
10-STF-20A
10-STF-25A
10-STF-32A
10-STF-40A
10-STF-50A
10-STF-65A
10-STF-80A
10-STF-100A
10-STF-125A
10-STF-150A
10-STF-200A
10-STF-250A
10-STF-300A
20-STF-15A
20-STF-20A
20-STF-25A
20-STF-32A
20-STF-40A
20-STF-50A
20-STF-65A
20-STF-80A
20-STF-125A
20-STF-150A
20-STF-200A
20-STF-250A
20-STF-300A
150-STF-15A
150-STF-20A
150-STF-25A
150-STF-32A
150-STF-40A
150-STF-50A
150-STF-65A
150-STF-80A
150-STF-100A
150-STF-125A
150-STF-150A
150-STF-200A
150-STF-250A
150-STF-300A
300-STF-15A
300-STF-20A
300-STF-25A
300-STF-32A
300-STF-40A
300-STF-50A
300-STF-65A
300-STF-80A
300-STF-125A
300-STF-150A
300-STF-200A
300-STF-250A
300-STF-300A
Part NumberVolume DiscountDays to ShipNominal Pressure Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Max. Operating Pressure
(MPa)
Quote 10K1/2B(15A)1/2B(15A)1.4
Quote 10K3/4B(20A)3/4B(20A)1.4
Quote 10K1B(25A)1B(25A)1.4
Quote 10K1 1/4B(32A)1 1/4B(32A)1.4
Quote 10K1 1/2B(40A)1 1/2B(40A)1.4
Quote 10K2B(50A)2B(50A)1.4
Quote 10K2 1/2B(65A)2 1/2B(65A)1.4
Quote 10K3B(80A)3B(80A)1.4
Quote 10K4B(100A)4B(100A)1.4
Quote 10K5B(125A)5B(125A)1.4
Quote 10K6B(150A)6B(150A)1.4
Quote 10K8B(200A)8B(200A)1.4
Quote 10K10B(250A)10B(250A)1.4
Quote 10K12B(300A)12B(300A)1.4
Quote 20K1/2B(15A)1/2B(15A)3.4
Quote 20K3/4B(20A)3/4B(20A)3.4
Quote 20K1B(25A)1B(25A)3.4
Quote 20K1 1/4B(32A)1 1/4B(32A)3.4
Quote 20K1 1/2B(40A)1 1/2B(40A)3.4
Quote 20K2B(50A)2B(50A)3.4
Quote 20K2 1/2B(65A)2 1/2B(65A)3.4
Quote 20K3B(80A)3B(80A)3.4
Quote 20K5B(125A)5B(125A)3.4
Quote 20K6B(150A)6B(150A)3.4
Quote 20K8B(200A)8B(200A)3.4
Quote 20K10B(250A)10B(250A)3.4
Quote 20K12B(300A)12B(300A)3.4
Quote 1501/2B(15A)1/2B(15A)2.0
Quote 1503/4B(20A)3/4B(20A)2.0
Quote 1501B(25A)1B(25A)2.0
Quote 1501 1/4B(32A)1 1/4B(32A)2.0
Quote 1501 1/2B(40A)1 1/2B(40A)2.0
Quote 1502B(50A)2B(50A)2.0
Quote 1502 1/2B(65A)2 1/2B(65A)2.0
Quote 1503B(80A)3B(80A)2.0
Quote 1504B(100A)4B(100A)2.0
Quote 1505B(125A)5B(125A)2.0
Quote 1506B(150A)6B(150A)2.0
Quote 1508B(200A)8B(200A)2.0
Quote 15010B(250A)10B(250A)2.0
Quote 15012B(300A)12B(300A)2.0
Quote 3001/2B(15A)1/2B(15A)5.1
Quote 3003/4B(20A)3/4B(20A)5.1
Quote 3001B(25A)1B(25A)5.1
Quote 3001 1/4B(32A)1 1/4B(32A)5.1
Quote 3001 1/2B(40A)1 1/2B(40A)5.1
Quote 3002B(50A)2B(50A)5.1
Quote 3002 1/2B(65A)2 1/2B(65A)5.1
Quote 3003B(80A)3B(80A)5.1
Quote 3005B(125A)5B(125A)5.1
Quote 3006B(150A)6B(150A)5.1
Quote 3008B(200A)8B(200A)5.1
Quote 30010B(250A)10B(250A)5.1
Quote 30012B(300A)12B(300A)5.1

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Material Carbon Steel SCPH
Supply Side, Connection Type Flange Control Side, Connection Type Flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)