(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

10K Type - Made of Lead Free Copper Alloy/Bronze - Winged Check Valve

10K Type - Made of Lead Free Copper Alloy/Bronze - Winged Check Valve

Wafer-type, multi-functional check. Lightweight and compact with a slim body and built-in water hammer prevention function and bypass circuit.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10BNW-125A

 
Part Number
10BNW-125A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 917.41

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Wafer Type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Material CAC911 Supply Side, Connection Type Flange Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) 5B(125A)
Control Side, Connection Type Flange Control Side Nominal The Pipe Flange B name(A name) 5B(125A) Maximum Allowable Pressure(MPa) 1.4
Details of Maximum Allowable Pressure (Steady flow which is 80℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Pulsating flow and oil and air which are 80℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)