(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gate Valves, Class 10K (Abacus Fitting Included)

Gate Valves, Class 10K (Abacus Fitting Included)

[Features]
· Stainless steel valve, U Series.
· For general purpose and construction equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
US-AJ(FP)-20A
US-AJ(FP)-25A
US-AJ(FP)-30A
US-AJ(FP)-40A
US-AJ(FP)-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(φ)
Control Side, Plumbing Pipe Diameter
(φ)
L
(mm)
H
(mm)
D1
(φ)

SGD 147.03

1 Piece(s) 6 Day(s) or more 22.222.211295122

SGD 165.97

1 Piece(s) 6 Day(s) or more 28.528.5119103129

SGD 200.51

1 Piece(s) 6 Day(s) or more 34.034133122143

SGD 285.18

1 Piece(s) 6 Day(s) or more 42.742.7143136153

SGD 337.54

1 Piece(s) 6 Day(s) or more 48.648.6149158159

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material SCS13A Applicable Fluid Water / Air
Nominal Pressure 10K Gate Valve Type Internal Thread Type Supply Side, Connection Type SUS Pipe Connection
Control Side, Connection Type SUS Pipe Connection Handle Shape Round-shaped handle Body Lining No
Working Temperature Range(℃) ::95 Operation Method Manual Details of Maximum Allowable Pressure (Steady flow of 0~95℃ )(MPa) 1.0
Details of Maximum Allowable Pressure (Ordinary Temperature Air)(MPa) 0.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)