(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gate Valve, J10K Type Lead Free Bronze Screw Down For Embedding (Non-Rising Stem)

Gate Valve, J10K Type Lead Free Bronze Screw Down For Embedding (Non-Rising Stem)

A special lead-free copper alloy for enabling the provision of safe water. Tough and easy to use, this handle is suited for underground environments.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LJ10N-BS-OR-13A
LJ10N-BS-OR-20A
LJ10N-BS-OR-25A
LJ10N-BS-OR-30A
LJ10N-BS-OR-40A
LJ10N-BS-OR-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)

SGD 55.55

1 Piece(s) 21 Day(s) or more [1/2B] 1/2B(13A)[1/2B] 1/2B(13A)5510460

SGD 72.81

1 Piece(s) 21 Day(s) or more 3/4B(20A)3/4B(20A)6511270

SGD 97.46

1 Piece(s) 21 Day(s) or more 1B(25A)1B(25A)7013580

SGD 160.48

1 Piece(s) 21 Day(s) or more 1 1/4B(32A)1 1/4B(32A)8015790

SGD 196.92

1 Piece(s) 21 Day(s) or more 1 1/2B(40A)1 1/2B(40A)90175100

SGD 303.03

1 Piece(s) 21 Day(s) or more 2B(50A)2B(50A)100201120

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Gate Valve Type Internal Thread Type Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Round-shaped handle Body Lining No
Working Temperature Range(℃) ::80 Operation Method Manual Details of Maximum Allowable Pressure (Steady flow which is 80℃ or less)(MPa) 1.4
Details of Maximum Allowable Pressure (Pulsating flow which is 80℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)