(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

10K Type, Lead-Free Bronze Ball Valve (Long Neck) (Part Numbers)

10K Type, Lead-Free Bronze Ball Valve (Long Neck)

Lead-free copper alloy to provide safe water. Used for water and hot-water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LBOX-N-20A
LBOX-N-25A
LBOX-N-32A
LBOX-N-40A
LBOX-N-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

SGD 70.15

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)6579

SGD 101.27

1 Piece(s) 6 Day(s) or more 1B(25A)1B(25A)7785

SGD 137.93

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)90102

SGD 193.62

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)98110

SGD 272.69

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)119118

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Operating Temperature Range(°C) ::85 Operation Method Manual
Details of Maximum Allowable Pressure (Steady flow which is 85℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Pulsating flow which is 85℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)