(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Core Tight Valve, 10K Type, Lead-Free Bronze Ball Valve (JV5) (Part Numbers)

Core Tight Valve, 10K Type, Lead-Free Bronze Ball Valve (JV5)

Lead-free copper alloy to provide safe water. The pipe-edge core mechanism prevents corrosion of the edges and lining.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LBX-HN-N-15A
LBX-HN-N-20A
LBX-HN-N-25A
LBX-HN-N-32A
LBX-HN-N-40A
LBX-HN-N-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)

SGD 49.64

1 Piece(s) 6 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)6975

SGD 64.30

1 Piece(s) 6 Day(s) or more 3/4B(20A)3/4B(20A)7979

SGD 87.74

1 Piece(s) 5 Day(s) or more 1B(25A)1B(25A)9383

SGD 131.69

1 Piece(s) 6 Day(s) or more 1 1/4B(32A)1 1/4B(32A)10599

SGD 172.29

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)1 1/2B(40A)114102

SGD 249.50

1 Piece(s) 6 Day(s) or more 2B(50A)2B(50A)131109

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side, Connection Type Rc
Handle Shape Lever Operating Temperature Range(°C) ::85 Operation Method Manual
Details of Maximum Allowable Pressure (Steady flow which is 85℃ or less)(MPa) 1.0 Details of Maximum Allowable Pressure (Pulsating flow which is 85℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)