(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Automatic Spray Gun, General Purpose Type A110-P

Automatic Spray Gun, General Purpose Type A110-P

[Features]
・ It achieves high atomization and low scattering with a small amount of air, is excellent in economic efficiency and environmental protection, and has improved performance maintenance in continuous coating
・ By reducing the weight, the restricted area of teaching has been expanded, such as reducing the burden of portable weight, improving the quickness of operation, improving wraparound and approaching by downsizing
・ The material the paint nozzle has been changed, helping improve durability
・ It can also be used as a circulation type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A110-P08P
A110-P10P
A110-P13P
A110-P15P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDiameter of Paint Nozzle
(mm)
The amount of air
(L/min)
Air cap type

SGD 300.97

1 Piece(s) 9 Day(s) or more 0.822008P

SGD 300.97

1 Piece(s) 9 Day(s) or more 1.023010P

SGD 300.97

1 Piece(s) 9 Day(s) or more 1.328013P

SGD 291.54

1 Piece(s) 9 Day(s) or more 1.529015P

Loading...

  1. 1

Basic Information

Object Size Small Accessory Required Number of Solenoid Valves 3-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Pattern Shape Tulip Paint Nozzle Type F110

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)