(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Automatic Spray Gun with Built-in Air Valve FA210-P

Automatic Spray Gun with Built-in Air Valve FA210-P

A lightweight, compact, and high durability spray gun.

[Features]
· Achieves high atomization and low spatter with a small air volume. Boasts excellent cost performance and environmental protection. Also offers improved performance during continuous coating operations.
· Lighter in weight for a reduced carrying burden. Improved operational speed. Its smaller size improves wraparound and expands the restricted range for proximity and other teaching.
· The material the paint nozzle is made of has been changed, helping improve durability.
· The FA, A, and AHS2 types are also compatible with circulation systems.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FA210-P12P
FA210-P15P
FA210-P20P
FA210-P25P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDiameter of Paint Nozzle
(mm)
The amount of air
(L/min)
Air cap type

SGD 454.18

1 Piece(s) 9 Day(s) or more 1.233512P

SGD 454.18

1 Piece(s) 9 Day(s) or more 1.534515P

SGD 454.18

1 Piece(s) 9 Day(s) or more 2.037520P

SGD 454.18

1 Piece(s) 9 Day(s) or more 2.541025P

Loading...

  1. 1

Basic Information

Object Size Large Object Required Number of Solenoid Valves 3-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 1 Paint Supply Method Pressure Feed
Pattern Shape Tulip Paint Nozzle Type F210

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)