(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Diaphragm Pump, Small Sized Space Saving Type

Diaphragm Pump, Small Sized Space Saving Type

The left and right sides of the pump body are flat and can be arranged side by side without gaps.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
DP-05B
DP-10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Discharge Amount
(l/min)

SGD 843.48

1 Piece(s) 18 Day(s) or more 4

SGD 1,258.74

1 Piece(s) 18 Day(s) or more 7.5

Loading...

  1. 1

Basic Information

Electric Pump Type Diaphragm-type Applicable Fluid Paint Driving Source Air Driven
Air Inlet Type G The diameter of air inlet 1/4 Paint Outlet Type G
Paint Outlet Diameter 1/4 Specifications Small Size and Space Saving

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)