(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Separate Type Automatic Spray Gun AD-P

Separate Type Automatic Spray Gun AD-P

A spray gun that can perform remote operation of the misted air and pattern air using independent circuits for each.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AD-P10
AD-P10-SU
AD-P13ST
AD-P13ST-SU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipObject Size Diameter of Paint Nozzle
(mm)
The amount of air
(L/min)
Specifications

SGD 1,012.19

1 Piece(s) 9 Day(s) or more Small Accessory1.0110-

SGD 1,531.25

1 Piece(s) 9 Day(s) or more Medium Object1.0110Liquid contact part SUS compatible

SGD 1,012.19

1 Piece(s) 9 Day(s) or more Small Accessory1.3215-

SGD 1,531.25

1 Piece(s) 9 Day(s) or more Medium Object1.3215Liquid contact part SUS compatible

Loading...

  1. 1

Basic Information

Required Number of Solenoid Valves 3-Way Solenoid Valve × 1, 2-Way Solenoid Valve × 2 Paint Nozzle Type F110

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)