(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Agitator Cup, Suction Type

Agitator Cup, Suction Type

Ideal for agitating pearl and metallic coatings.

[Features]
· Ideal for agitating pearl and metallic paints.
· Can agitate at low pressures.
· The number of rotations can be adjusted as required.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

7SB-VA

 
Part Number
7SB-VA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 337.40

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Spray Gun Type Related Parts for Spray Gun Capacity(L) 0.75 Connection Dia. G1/4
Applicable Spray Gun F110-S,F110L-S,FINER-S

Please check the type/dimensions/specifications of the part 7SB-VA in the Agitator Cup, Suction Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)