Turn table IRT type

Turn table IRT type

[Features]
· Ideal for changing direction of manual rotation workbench and conveyor.
· Note: Product color is blue

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
IRT-300
IRT-400
IRT-500
Part NumberVolume DiscountDays to ShipRoHSWithstand Operating Load Range
(N)
Working Load
(N)
Outer Dia. D
(Ø)
62 Day(s) or more 10100.1~500.0294300
22 Day(s) or more 10100.1~500.0490400
62 Day(s) or more 10500.1~5000980500

Loading...

  1. 1

Basic Information

Type Standard Shape Cylinder Body Material Steel
Main Ball material Steel Application General-Purpose Air Ball Transfer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)