• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ball Bearing UF Type

Part Number

Configured Part Number is shown.

UF-110

Part Number
UF-110
Part NumberVolume DiscountDays to ShipRoHSBall Size (Inch)
(Ø)
5 Day(s) or more 1019.05(3/4)

Loading...

  1. 1

Basic Information

Type Standard Shape Cylinder Withstand Operating Load Range(N) 500.1~5000
Working Load(N) 1960 Body Material Steel Main Ball material Steel
Outer Dia. D(Ø) 110 Application General-Purpose Air Ball Transfer

Please check the type/dimensions/specifications of the part UF-110 in the Ball Bearing UF Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)