Tube Expansion Fitting for Stainless Steel Pipes, BK Joint, Tee

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KT-13
KT-20
KT-20X13
KT-25
KT-25X13
KT-25X20
KT-30
KT-30X13
KT-30X20
KT-30X25
KT-40
KT-40X13
KT-40X20
KT-40X25
KT-40X30
KT-50
KT-50X13
KT-50X20
KT-50X25
KT-50X30
KT-50X40
KT-60
KT-60X20
KT-60X25
KT-60X30
KT-60X40
KT-60X50
Part NumberVolume DiscountDays to ShipConnection Type Connection Type - Unequal Diameter Tube Max. Operating Temperature
(°C)
Quantity (Nominal Diameter Su) Nominal Diameter (Su) 2 Units Ordered
5 Day(s) or more Pipe⇔Pipe, same diameters-0~8013-1
4 Day(s) or more Pipe⇔Pipe, same diameters-0~8020-1
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8020131
4 Day(s) or more Pipe⇔Pipe, same diameters-0~8025-1
5 Day(s) or more Pipe⇔Pipe, different diametersTee0~8025131
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8025201
4 Day(s) or more Pipe⇔Pipe, same diameters-0~8030-1
5 Day(s) or more Pipe⇔Pipe, different diametersTee0~8030131
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8030201
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8030251
4 Day(s) or more Pipe⇔Pipe, same diameters-0~8040-1
5 Day(s) or more Pipe⇔Pipe, different diametersTee0~8040131
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8040201
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8040251
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8040301
4 Day(s) or more Pipe⇔Pipe, same diameters-0~8050-1
5 Day(s) or more Pipe⇔Pipe, different diametersTee0~8050131
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8050201
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8050251
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8050301
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8050401
4 Day(s) or more Pipe⇔Pipe, same diameters-0~8060-1
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8060201
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8060251
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8060301
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8060401
4 Day(s) or more Pipe⇔Pipe, different diametersTee0~8060501

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 2 Surface Treatment No
Construction method Expansion tube type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)