(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Electric passage/leakage detecting module and Electric leakage detecting module (contact output type)

Electric passage/leakage detecting module and Electric leakage detecting module (contact output type)

AC sensor (CTL-6-P-Z, 6-S-Z) in combination, detects leakage current or minute current and issues an alarm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CRY-ZPS

 
Part Number
CRY-ZPS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 341.92

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Current(A) 0.0025~0.15 Input Current Alternating Current(AC) Mounting Method DIN Rail mounting
Width W(φ) 24 Height H(φ) 60 Height H(mm) 96

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)