• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Air Unit Regulator with Filter BN-3RT21F

Air Unit Regulator with Filter BN-3RT21F

A compact (40 mm width) pressure reducing valve with filter.
* Pressure meter and bracket sold separately.

Part Number

Configured Part Number is shown.

BN-3RT21F-8

Part Number
BN-3RT21F-8
Part NumberVolume DiscountDays to ShipApplicable Fluids Operating Pressure
(MPa)
Set Pressure
(MPa)
3 Day(s) or more Air0~1.00.05~0.85

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Connection Dia. Rc1/4 Filter, Filtration Level 5μm
Compressed Air Quality General Dry Air Max. Operating Pressure(MPa) 1 Relief Mechanism Relief
Flow Direction Standard Flow (Right→Left) Drain Cock Manual Pressure Gauge No

Please check the type/dimensions/specifications of the part BN-3RT21F-8 in the Air Unit Regulator with Filter BN-3RT21F series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)