• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Air Unit FRL Unit BN-2501

Part Number

Configured Part Number is shown.

Part Number
BN-2501-20
BN-2501-25
BN-2501DM-20
BN-2501DM-25
Part NumberVolume DiscountDays to ShipConnection Dia. Drain Cock Applicable Fluids Operating Pressure
(MPa)
Set Pressure
(MPa)
7 Day(s) or more Rc3/4ManualAir0~1.00.05~0.85
7 Day(s) or more Rc1ManualAir0~1.00.05~0.85
13 Day(s) or more Rc3/4AutoAir0.25~1.00.05~0.85
13 Day(s) or more Rc1AutoAir0.25~1.00.05~0.85

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter + Regulator + Lubricator Filter, Filtration Level 40μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Relief Mechanism Relief Flow Direction Standard Flow (Right→Left)
Pressure Gauge No Lubricator, Oil Storage Volume(cm3) 400

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)